Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Compact Guide Cylinder - MGP

Guide your movements precisely

  • Get a precise guide movement – ±0.03° of rotating accuracy
  • Design compact and lightweight machines – Reduced weight and required space due to guide rod and plate construction
  • Adapt it easily to your application – Wide range of product variation available.

e muito mais

  • Bore sizes (mm): 12, 16, 20, 25, 32, 40, 50, 63, 80, 100
  • Strokes up to 400 mm (depending upon bore size)
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing
  • 4 types of mounting are possible: top mounting, side mounting, bottom mounting and T-slot side mounting
  • Battery manufacturing compatible version available
  • Auto switches can be mounted on 2 surfaces.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar ? para ? de ? entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details
A sua busca não apresenta resultados

Looking for products typically on stock? Click here for standard stocked items.

MGPL16-100AZ
Bearing Type
Bore Size
Port Thread Type
Stroke
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order

Bore Size
Ø16 mm
Stroke
100 mm
Lead Wire or Prewired Connector
0.5m [Or None in the Case of No Switch]
Number
2 pcs. [Or None in the Case of No Switch]
Bearing Type
L (Ball Bushing)
Auto Switch
No Switch
Port Thread Type
Rc [Or M5x0.8 for 16 Bores]
Made to Order
None
Pressão média
Air
Temperatura máxima a pressão média
60 ºC
Temperatura mínima a pressão média
-10 ºC (No freezing)
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.15 MPa
Proof pressure
1.5 MPa
Temperatura ambiente máxima
60 ºC
Temperatura ambiente máxima com íman
-10 ºC (No freezing)
Número de conexões pneumáticas
4 pcs.
Pneumatic input connection
M5 x 0.8
Pneumatic output connection
M5 x 0.8
Modo de funcionamento do accionamento
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
101 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
75 N
Maximum piston speed
500 mm/s
Type of cushioning
Air cushion on both ends (Without bumper)
Non-rotating accuracy of plate
± 0.05 º
Weight
0.840 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version