Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

ISO Cylinder - CP96

ISO means Service with SMC

  • Get the qualified assistance you need – Personalised and prompt advice from our experts
  • Put it to work the soonest – Produced & Stocked in Europe
  • Let the cylinder adapt to your application – Up to 30 rod end modifications available.

e muito mais

  • New types added: double rod, non-rotating and with lock unit
  • Rod boot option added for the standard type
  • Integrated function of the air cushion and the bumper
  • Bore sizes (mm): 32 ~ 125
  • Available variations for non-standard environments: ATEX, secondary batteries manufacturing
  • Strokes up to 2000 mm.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar ? para ? de ? entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details
A sua busca não apresenta resultados

Looking for products typically on stock? Click here for standard stocked items.

CP96SD63-50C
Magnet
Mounting
Bore Size
Stroke
 
Rod Boot
Rod
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Magnet
None
Mounting
D (Double Clevis)
Bore Size
Ø63 mm
Stroke
50
Rod Boot
w/o Rod Boot
Rod
Single Rod
Auto Switch
No Switch
Lead Wire or Prewired Connector
0.5m [Or None in the Case of No Switch]
Number
2 pcs. [Or None in the Case of No Switch]
Rod End Options
None
Temperature Resistance
None
Heavy Duty Scraper
None
Tie Rod
None
Fluororubber Seal
None
Coil Scraper
None
Made of Stainless Steel (-XC68)
None
Made of Stainless Steel (-XC65)
None
Pressão média
Compressed air
Temperatura máxima a pressão média
70 ºC
Minimum temperature of pressure medium
-20 ºC (no freezing)
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Temperatura ambiente máxima
70 ºC
Temperatura ambiente mínima
-20 ºC (no freezing)
Número de conexões pneumáticas
2 pcs.
Pneumatic input connection
G 3/8
Pneumatic exhaust connection
G 3/8
Modo de funcionamento do accionamento
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
1,559 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
1,402 N
Maximum piston speed
1,000 mm/s
Piston rod end
Male thread
Male thread of rod end
M16 x 1.5
Minimum piston speed
50 mm/s
Weight
2.550 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version