Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Compact Cylinder - CQS

Lack of space is no longer a problem

  • Reduce installation dimensions – Ideal for machine designs with small space requirements
  • Get superior non-rotating accuracy – Hexagonal cross sectional shape piston rod
  • Obtain design flexibility – Thanks to its square body shape and auto switch mounting.

e muito mais

  • Bore sizes (mm): 12, 16, 20, 25
  • Standard strokes up to 50 mm
  • Rubber cushion available
  • Battery manufacturing compatible version available
  • Available variations for non-standard environments: secondary batteries manufacturing, clean room

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Seleccione valores da lista e filtre os artigos que contenham esses caracteres. Ésta não é uma Busca exacta, Verifique os detalhes do Producto ou utilize a função comparar para obter mais informação sobre o producto.

Os artigos de stock podem estar sujeitos a alterações sem aviso prévio

A mostrar ? para ? de ? entradas
ecrã / Mostrar 10 | 20 | 50 | 100
Details
A sua busca não apresenta resultados

Looking for products typically on stock? Click here for standard stocked items.

CDQSB20-100DC
Magnet
Mounting
Bore Size
Lube-retainer
Stroke
 
Option
Auto Switch
Lead Wire or Prewired Connector
Number

Rod end options


Mounting
B (Through Hole, Both Ends Tapped)
Bore Size
Ø20 mm
Stroke
100
Lead Wire or Prewired Connector
0.5 m (Or None in the Case of No Switch)
Number
2 pcs.
Magnet
D (Built-in)
Rod End Options
None
Lube-retainer
Without Stable Lubrication Function
Option
C (Rubber Bumper)
Auto Switch
No Switch
Pressão média
Air
Temperatura máxima a pressão média
60 ºC
Minimum temperature of pressure medium
-10 ºC
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.05 MPa
Proof pressure
1.5 MPa
Temperatura ambiente máxima
60 ºC
Temperatura ambiente mínima
-10 ºC
Número de conexões pneumáticas
2 pcs.
Pneumatic input connection
M5
Modo de funcionamento do accionamento
Double acting
Theoretical cylinder force, advance stroke (at 0.5 MPa)
157 N
Theoretical cylinder force, return stroke (at 0.5 MPa)
118 N
Maximum piston speed
500 mm/s
Piston rod end
External thread
Forma geométrica da haste
Round piston rod
Male thread of rod end
M8
Female thread of rod end
M5
Minimum piston speed
50 mm/s
Lubrication
Non-lube
Weight
0.380 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version