Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Round Air Cylinder - CM2

The all-rounder

  • Fit CM2 to your application requirements – big range of variations
  • Reduce the total length – when using female rod end and/or with boss-cut type
  • Improve your mounting freedom – Various mounting bracket options.

e muito mais

  • Bore sizes (mm): 20, 25, 32, 40
  • Standard strokes up to 300 mm
  • Rubber cushion or air cushion
  • Auto switch capable.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

 
Magnet
Style
Mounting
Bore Size
Port Thread
Stroke
  []
Cushion
Rod End Thread
Rod Boot
Auto Switch
Lead Wire or Prewired Connector
Number