Productos seleccionados
×

Ir para detalhes
Referência

Minha conta

×

Catálogo de produtos

Stainless Steel Cylinder - CG5-S & CJ5-S

Spotless performance

  • Use it in food, beverage and medical equipment – Non-toxic additives
  • Prevent water from entering the cylinder – Special scraper
  • Extend the life of the product – The cylinder can be disassembled to replace seals.

e muito mais

  • Bore sizes (mm): 10 ~ 100
  • Strokes up to 400 mm
  • Two types of seal material, NBR or FKM, can be selected to accommodate the application
  • 5 different types of mounting.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection