Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

IO-Link solutions

Enjoy IO-Link advantages with SMC

Hot on the heels of Lean Manufacturing, the focus has once again changed.

With the goal to improve manufacturing performance, using more automated operations and the use of data analytics, smart manufacturing is the order of the day. This technology-driven approach, using machinery connected to the internet to monitor the production process, has seen the development of smart machine components.
SMC's IO-Link products can help you improve your productivity and reduce your costs, granting dynamic production processes and leading to the Smart Flexibility the industry is seeking. Plus, they will let you bet on the continuous improvement of your company’s industrial maintenance strategy.

For more information on our smart machine solutions check out our latest products on our website today.

Discover our IO-Link solutions

IO-Link related information

You may be as well interested in

  • Sensors

  • Master

  • Actuators

Sensors

Expect a diverse range for measuring flow, pressure, vacuum and actuator position allowing the exchange of diagnostic data to the automation level.

Flow switches

Pressure switches

Vacuum switches

Auto switch

Master

Data transparency from the sensors and actuators level all the way to the automation level through an IO-Link master.

Actuators

Transmission of parameterization data to the actuator through IO-Link

What is IO-Link 

IO-Link (IEC61131-9) is an open standard technology that allows the bidirectional data exchange from sensors and devices that support IO-Link and are connected to a master.Thanks to an IO-Link master, data is transmitted over various networks, fieldbuses, or backplane buses, making the data accessible for immediate action or long-term analysis via an industrial information system (PLC, HMI, etc.).

The advantages of IO-Link with SMC

1. Increased data availability

There are three primary data types made available, which are categorized into cyclic data (data automatically transmitted on a regular basis) or acyclic data (data transmitted as needed or upon request).

  • Process Data. What the device reads.
  • Service Data. Information about the device itself.
  • Event Data. Notifications (diagnostic).
1. Increased data availability

2. Product diagnostic

No need to wait for a process failure to replace a sensor.

Devices are always being monitored to know the state of their health with Event Data.

Depending on the device, you can track if they are suffering excessive temperature, pressure, if they are out of range, internal default, etc.

2. Product diagnostic

3. Standard wiring

The entire measured value transmission is digital, thus, all device parameter are stored in the IO-Link master. The data transfer is based on a 24 V signal and the shielded wires are not required.

3. Standard wiring

4. Remote access

Customised solutions force a continuous change in parameters. The overall setting control from the control system (PC) minimises time, increasing machine availability.

4. Remote access

5. Easy device replacement

Plug & play replacement simplifies the connection: a common connector for communication and power. Parameters are saved in the master, enabling automatic setting once the device is connected.

5. Easy device replacement

6. Tamper free

The key-lock function keeps unauthorised persons from tampering with the settings.

6. Tamper free