Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

ZM, Vacuum Ejector with Valve and Switch (Metric)

  • Vacuum ejector with valve and switch (metric)
  • Nozzle diameters: .5mm, .7mm, 1mm, 1.3mm, 1.5mm
  • Body styles with or without valve
  • Standard or high noise reduction silencer
  • Various lead wire and connector options
  • Various vacuum switch models
  • Various vacuum switch electrical entry options

Configure your product

 
Nozzle Diameter
Body Style
Vacuum Port Location
Supply Pressure
Thread
Valve Specifications
Voltage
Lead Wire 1
Light/Surge Voltage Suppressor
Manual Override
Vacuum Switch
Lead Wire 2
Release Flow Rate Adjusting Needle
Made to Order
Q