Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

XT34-303, Pilot Check Valve with State Detection

  • According to ISO 13849.
  • Solid state auto switch PNP: D-M9.
  • Lead wire connection : 500 mm and M8 connector.
  • Operating pressure range: 0.1 to 0.7 MPa.
  • Ambient and fluid temperatures : -5 to 60°C (No freezing).