Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, Air Saving, With Push-lock, Simplified Set-up, With Pressure Reduction Function - AS-R

  • For maximum reduction of air consumption, this product should be used together with the AS-Q series
  • Port Size: 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 6 to Ø 12 mm and Ø 1/4" to Ø 1/2"
  • Operating Pressure Range: 0.3 to 0.7 MPa.