Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

With Compact Indicator, Universal – AS*3*1FS-A

  • Thread: Metric, R or N
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 12 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Body Size
Type
Control Type
Thread
Port Size
Width Across Flats
Tubing
Seal
Made to Order