Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VXA31/32-00, Direct Air Operated, 3 Port Valve for Manifold

  • Compatible with a wide variety of fluids
  • Maximum operating pressure (MPa): 0.3~1.0
  • Effective area mm 2 (Cv): 1.4~9 (0.08~0.5)
  • Orifice size (mm): 1.5, 2.2, 3, 4
  • Maximum system pressure: 1.0

Configure your product

 
Size
Orifice
Option