Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

VX2 - NEW

VX2 - NEW
Industrial applications requiring a 2 port solenoid valve now have an enhanced option following the release of our new, improved VX2 Valve Series. Developed as a part of our on-going product improvement programme, the new Series VX2, which is suitable for air, medium vacuum, water or oil, now offers considerable performance advantages when compared to our previous VX21 solenoid valve model. With its modern urban white outer appearance, Series VX2 is around 10% smaller and 30% lighter compared to our old Series VX21 valve due in part to its resin and aluminium body construction, yet it still delivers around 20% increased flow rate performance. Incorporating a rubber bumper to reduce valve noise during operation and featuring one touch fitting for speed of installation, Series VX2 offers improved durability and reduced apparent power – up to 20VA.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage