Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VVX, Energy Saving Type, Manifold Base for 2 Port Solenoid Valve for Air

  • Port size (Individual port): Rc1/8, Rc1/4.
  • Seal material available: NBR, FKM.
  • Rated voltage: 24VDC, 12VDC.
  • Applicable number of stations: 2~10

Configure your product

 
Model
Port Size
Thread Type
Base Type
Suffix
Number of Manifolds