Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VV80*-SD6, Manifold, ISO 15407-2, Serial Transmission Kit, EX600

  • Connector type manifold.
  • EX600.
  • Port Size: 1/8, 1/4, 3/8.
  • Stations: 16.
  • Enclosure: IP65.

Configure your product

VV8---W1-Q
Size
Stations
A, B Port
Port Thread
SI Unit
End Plate
SI Unit COM
Number of Input Blocks
Wiring
Option