Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VV80*-SD, Manifold, ISO 15407-2, Serial Transmission Kit, EX250

  • Connector type manifold.
  • EX250.
  • Port Size: 1/8, 1/4, 3/8.
  • Stations: 16.
  • Enclosure: IP65.

Configure your product

 
Size
Stations
A, B Port
Port Thread
SI Unit
SI Unit COM
Number of Input Blocks
Input Block
Input Block COM
Wiring
Option