Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VQC4000, 5 Port Solenoid Valve, Base Mounted, Plug-in (New Product)

  • Replacement of existing VQ100 pilot valve with new V100 pilot valve.
  • Reduced power consumption: 0.4 W (low wattage type), 0.95 W (standard).
  • Improved operating range for low wattage type: 1.0 MPa.
  • Compact design (25/41 mm valve pitch) with high flow capacity (up to 4350 l/min).
  • Others: new locking type (manual override), plug-in compatible sub-plate type.

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje 1 do 10 od 13 stavki
Prikaz 10 | 20 | 50 | 100
Details

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Manuals

Looking for products typically on stock? Click here for standard stocked items.

VQC40-1
Configuration
Sealant
Configuration
Coil Voltage
Light & Surge Suppressor
Manual Override
Piping Specification
Port Size
Thread