Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VQ1000/2000 Double Check Block, Separate Type

  • Double check block for separated type VQ1000 & VQ2000
  • Max operating pressure: 0.8MPa
  • Min. operating pressure: 0.15MPa
  • Ambient & fluid temp: -5 to 50°C

Configure your product

 
Series
IN Port Size
OUT Port Size
Option