Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Hand Valve – VHL

Select with ease

  • Operate with confidence – Control the valve easily, even in work gloves
  • Reduce potential control errors – Shift locking mechanism prevents inadvertent operation
  • Simplify installation – Panel mounted lever protects main valve and air connections from working environment
  • Consolidate pneumatic logic – High flow capacity allows for direct control of actuators.

And much more

  • Direct and panel mounting options available
  • 2 / 3 positions selectable
  • 3 operation types
  • Optional integrated position locking mechanism.

Configure your product

 
Body Size
Type of actuation
Operation Type
Thread Type
Port Size