Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VFS5000, Base Mounted Valve, Plug-in & Non Plug-in, Metric

  • Fluid: air and inert gas
  • Operating pressure: 0.1MPa to 1.0MPa
  • Effective area (mm²): 40 to 103,6
  • Coil rated voltage: 100, 200 VAC 50/60Hz; 24VDC
  • Response time: 60 or less ms
  • Ambient/fluid temp: -10 to +60°C