Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VFS3000, Body Ported & Base Mounted Type Valve, Metric

  • VFS3000, body ported & base mounted valves
  • Thread type: Rc(PT)
  • Port sizes: 1/4, 3/8
  • Maximum operating pressure: 0,99 MPa;
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style