Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VFS1000, Body Ported Type Valve, Metric

  • VFS1000, body ported type valve
  • Thread: Rc(PT)
  • Fluid: air and inert gas
  • Maximum operating pressure: 0,99 MPa;
  • Ambient & fluid temperature: -10 to 60°C
  • Manual override: non locking push style

Configure your product

 
Function
Piping
Voltage
Lead Wire
Surge Suppressor
Manual Override
Thread
Option
CE Marked