Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VFR6000, Plug-in & Non Plug-in Types, Metric

  • VFR6000, plug-in & non plug-in types
  • Maximum operating pressure: up to 0.9MPa
  • Ambient & fluid temperature: Max. 50°C
  • Manual override: non locking push style.

Configure your product

 
Configuration
Model
Body Option
Rated Voltage
Lead wire
Surge Suppressor
Port Size
Thread
CE Compliant