Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VF3000, 5 Port Solenoid Valve w/Rectifier

  • 5 port pilot type valve
  • Power consumption: 1.55W standard, 0.55W w/power saving circuit
  • Built-in full-wave rectifier (AC)
  • Ambinet temperature: Max. 50°C
  • Enclosure: dust proof

Configure your product

 
Configuration
Piping
Exhaust
Pressure Specification
Coil specification
Rated Voltage
Lead Wire
Light/Surge Suppressor
Manual Override
A, B Port Size
Thread
Bracket
Made to Order