Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

VEX1*3*, Power Valve, Precision Regulator

  • Power valve series, precision regulator
  • Body ported & base mounted styles
  • Port sizes: M5, 1/8, 1/4, 3/8, 1/2, 3/4, 1, 1-1/4, 1-1/2, 2
  • Proof pressure: 1.5MPa
  • Ambient temperature: 0~60°C

Configure your product

 
Size
Operation
Sealant
Port Size
Thread
Option