Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Speed Controllers, Stainless Steel, With Push-lock, Universal - AS*3*1FG-A

  • Stainless Steel 303
  • Port Size: M5, 10-32 UNF, 1/8, 1/4, 3/8, 1/2
  • Applicable Tubing O.D.: Ø 3.2 to Ø 12 mm and Ø 1/8" to Ø 1/2"
  • Operating Pressure Range: 0.1 to 1 MPa.

Configure your product

 
Clean Series
Body Size
Type
Control Type
Thread
Port Size
Applicable Tubing O.D.
Seal
Made to Order