Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

3 Finger Gripper, Wedge Cam Style, Through Hole with Centre Pusher - MHSH3-A

  • Maximum gripping force 490 N at 0.5 MPa
  • Double acting
  • Repeatability: ±0.01 mm
  • Max. operating frequency: 120 c.p.m.

Configure your product

MHSH3-A
Bore Size
Center Pusher
Auto Switch
Suffix for Auto Switch