Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SX, 5 Port Solenoid Valve, Body Ported, Base Mounted

  • 5 port solenoid valve, rubber seal
  • Body ported & base mounted valves
  • Operating pressure range: 0.15 to 0.7 (2 pos. sgl)
    0.1 to 0.7 (2 pos. dbl), 0.2 to 0.7 (3 position)
  • Ambient & fluid temperature: Maximum 50˚C
  • Fluid: air

Configure your product

 
Configuration
Piping
Pilot
Rated Voltage
Common
Electrical Entry
Surge Suppressor
Manual Override
Port Size
Thread
Bracket
Q