Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SV2000, 5 Port Solenoid Valve, All Types

  • Fluid: air
  • Operating pressure range: -100kPa to 0.7MPa
  • Response time ms (at 0.5MPa): 33 or less
  • Coil rated voltage: 12, 24VDC
  • Ambient & fluid temperature: -10 to 50° C
  • Enclosure: IP67 (based on IEC529)