Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Standard Type, 100/200W - LEYG

  • Body size: 25 and 32 mm.
  • Stroke: 30 to 300 mm.
  • AC Servo Motor, 100/200W.
  • Speed control/Positioning: Max. 64 points.
  • Positioning and pushing control can be selected.

Configure your product

 
Accuracy
Size
Bearing Type
Motor Mounting Position
Motor Type
Lead Screw
Stroke
Motor Option
Guide Option
Actuator Cable type
Cable length
Driver Type
I/O Connector