Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SS5V4-10F/P*, D-sub Connector / Flat Ribbon Cable

  • D-sub connector or Flat ribbon cable
  • Tie rod base, 4000 series
  • Number of connectors (D-sub): 25 pins
  • Maximum number of stations: 20
  • Number of connectors (Flat Ribbon): 26, 20, 10 pins

Configure your product

 
Connector Type
Connector Entry Direction
Stations
P, E Port Position
Pilot
A, B Port
Mounting Method