Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

SS3J3-V60S6B, Plug-in Connector, Serial Transmission, Manifold for SJ3A6 Series Vacuum Release Valve w/Restrictor

  • Gateway System Serial Transmission System: EX510
  • Equipped with restrictor to enable flow rate adjustment of release air.
  • Replaceable filters are built-in on vacuum and release sides.
  • Enables 2-system pressure switching where 1(P) and 3/5(E) ports are set to different positive pressures.
  • Max. 8 Stations.

Configure your product

 
SI Unit COM Spec.
Valve Stations
SUP/EXH block mounting position
SUP, EXH Block Fitting Spec
DIN Rail Length