Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

S070, 3 Port Solenoid Valve, Compact Direct Operated for Manifold Use

  • for Manifold Use
  • 3 port solenoid valve, direct operated
  • Valve width: 7mm
  • Weight: 5g (single unit valve)
  • Operation noise: 38dB(A) or less
  • Power consumption: 0.35W (std), 0.1W (w/power saving circuit)


  • The manifold model number cannot be ordered alone. Please refer to the Catalogue for details and contact SMC through the 'Ask our experts' button on the right.

Configure your product

S070-
Body Style
Coil Voltage
Flow Rate
Electrical Entry
Port Size