Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

PVQ

PVQ
Applications requiring both smooth and accurate flow rates now have the perfect solution thanks to engineers at SMC, the world leaders in automation control, and their new Series PVQ Proportional Solenoid Valve. Designed for a wide range of applications – including vacuum 0.1Pa.abs - the PVQ valve accurately adjusts the flow rate smoothly and precisely by controlling the electrical input current externally. Due to the valves special coated internal moving parts both the operational service life has been extended to over 25 million cycles and noise emitted during the valve opening and closing has been reduced to a minimum.With enhanced specifications such as repeatability lower than 3%, hysteresis lower than 10%, reduced leakage and automatic valve closure when the power supply is turned off, the valve is available with brass or stainless steel body parts and FKM seal material.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage