Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

PSE570, General Fluids Pressure Sensor

  • Applicable fluids: gas or liquid that will not attack or corrode materials of parts in contact with fluid
  • 6 rated pressure ranges: -100 to 100 kPa, 0 to 500 kPa, 0 to 1 MPa, 0 to 2 MPa, 0 to 5 MPa, 0 to 10 MPa
  • Proof pressure: 3 times higher than the rated pressure
  • Withstand voltage: 500 V AC
  • M12 connector for wiring
  • Enclosure: IP65.