Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Circulating Fluid Temperature Controller, Peltier Type, Precise Type, Water-cooled - HEC-W

  • Cooling capacity: 140 to 320 W
  • Temperature stability: ±0.01 °C to ±0.03 °C
  • Set temperature range: 10 to 60 °C
  • Learning control function
  • With heating function and self-diagnosis.

Configure your product

 
Cooling Capacity
Power Supply
Communication
Option