Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

3-Colour, 3-Screen Display Digital Flow Switch - PF2MC7

Resistant visual monitoring solution

  • Guarantee yourself endurance in medium-harsh environment – IP65 protection enclosure
  • Get more information at a glance – 3-colour, 3-screen display where set value, line name and accumulated value can be clearly displayed at the same time
  • Get ready for IIoT with IO-Link - Exchange data and parameters remotely via network.

And much more

  • Applicable fluid: dry air and N2
  • Flow ranges: from 5 to 2000 l/min
  • Flow ratio 100:1
  • Output: PNP/NPN, analogue (voltage/current) and/or IO-Link
  • M8 standard connector.

Product selection

Select the product variation you need.

Please Reset Filters to modify your selection

And now the item that better adapts to you

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

PF2MC7501-F04-L4
Rated Flow Range
Thread Type
Port Size
Output Specifications
Option 1
Unit Specification
Option 2
Calibration Certificate