Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

PF2A7*H, Digital Flow Switch for Air, High Flow Type, Integrated Display

  • This product is being discontinued and will be replaced by PF3A7*H series. Update details here.
  • Digital flow switch, high flow rate
  • Integrated display type
  • Port size: 1", 1 ½", 2"
  • NPN or PNP open collector, 1 output + analog
  • Flow rate (ℓ/min): 150~3000, 300~6000, 600~12000

Configure your product

 
Flow Rate Range
Port Specification
Port Size
Output Specification
Lead Wire
Unit Specification