Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Oval Vacuum Pad with Buffer, Big Sizes - ZP2-R*W*K

  • Pad Sizes: 3.5 x 7, 4 x 10, 5 x 10, 6 x 10, 4 x 20, 5 x 20, 6 x 20, 8 x 20, 4 x 30, 5 x 30, 6 x 30, 8 x 30
  • Shapes: Oval Type
  • Materials: NBR, Silicone Rubber, Urethane Rubber, FKM, Conductive NBR, Conductive Silicone Rubber
  • Options: One-touch Fitting Lateral Vacuum Inlet
  • High flexibility.

Configure your product

 
Pad Diameter
Material
Buffer Stroke
Vacuum Inlet