Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

Oval Vacuum Pad, Big Sizes- ZP2-**W

  • Pad Sizes: 3.5 x 7, 4 x 10, 5 x 10, 6 x 10, 4 x 20, 5 x 20, 6 x 20, 8 x 20, 4 x 30, 5 x 30, 6 x 30, 8 x 30
  • Shapes: Oval Type
  • Materials: NBR, Silicone Rubber, Urethane Rubber, FKM, Conductive NBR, Conductive Silicone Rubber
  • Options: Female Thread Vertical Vacuum Inlet.
  • High Flexibility.