Stroke Adjusting Unit
-- Choose an option --
L (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber)
L6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
L6H (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber)
L6H6 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L6H7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/High Load Shock Absorber, Long Spacer)
L6L (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber)
L6L7 (Left: w/Low Load Shock Absorber, Short Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Long Spacer)
L7H (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber)
L7H6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Short Spacer)
L7H7 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/High Load Shock Absorber, Long Spacer)
L7L (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber)
L7L6 (Left: w/Low Load Shock Absorber, Long Spacer; Right: w/Low Load Shock Absorber, Short Spacer)
LH (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber)
LH6 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Short Spacer)
LH7 (Left: w/Low Load Shock Absorber; Right: w/High Load Shock Absorber, Long Spacer)
LL6 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Short Spacer)
LL7 (Left: w/Low Load Shock Absorber; Right: w/Low Load Shock Absorber, Long Spacer)
-- Choose an option --
Autoswitch
-- Choose an option --
Without Autoswitch
M9B--Solid State, Gen. Purpose, 2 Wire, Horizontal
M9BV--Solid State, Gen. Purpose, 2 Wire, Vertical
M9N--Solid State, Gen. Purpose, 3 Wire NPN, Horizontal
M9NV--Solid State, Gen. Purpose, 3 Wire NPN, Vertical
M9P--Solid State, Gen. Purpose, 3 Wire PNP, Horizontal
M9PV--Solid State, Gen. Purpose, 3 Wire PNP, Vertical
M9BW--Solid State, 2-color Indication, 2 Wire, Horizontal
M9BWV--Solid State, 2-color Indication, 2 Wire, Vertical
M9NW--Solid State, 2-color Indication, 3 Wire NPN, Horizontal
M9NWV--Solid State, 2-color Indication, 3 Wire NPN, Vertical
M9PW--Solid State, 2-color Indication, 3 Wire PNP, Horizontal
M9PWV--Solid State, 2-color Indication, 3 Wire PNP, Vertical
A90--Reed, DC Volt >5<24, AC Volt <100, LED, 2 Wire
A90V--Reed, DC Volt >5<24, AC Volt <100, LED, 2 Wire, Vertical
A93--Reed, DC Volt, AC Volt, LED, 2 Wire, Horizontal
A93V--Reed, DC Volt, AC Volt, LED, Vertical
A96--Reed, DC Volt, LED, 3 Wire NPN, Horizontal
A96V--Reed, DC Volt, LED, Vertical
-- Choose an option --
Lead Wire or Prewired Connector
-- Choose an option --
0.5m (Or None in the Case of No Switch)
M (1m)
L (3m)
Z (5m)
SAPC (0.5m Cord Length, M8-3 Pin Connector)
SBPC (0.5m Cord Length, M8-4 Pin Connector)
SDPC (0.5m Cord Length, M12-4 Pin Connector)
MAPC (1.0m Cord Length, M8-3 Pin Connector)
MBPC (1.0m Cord Length, M8-4 Pin Connector)
MDPC (1.0m Cord Length, M12-4 Pin Connector)
-- Choose an option --