Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w/o Stroke Adjustment Unit

  • w/o Stroke Adjustment Unit
  • Mechanically joint rodless cylinder
  • Cam follower guide type
  • Bore sizes (mm): 16, 25, 40
  • Thread types: M, Rc, NPT, G
  • Maximum standard stroke: 2000mm
  • Auto switch capable

Configure your product

 
Bore Size
Port Thread
Stroke
  []
Stroke Adjustment Unit
Auto Switch
Lead Wire or Prewired Connector
Number
Made to Order