Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MY1M, Mechanical Joint Rodless Cylinder, Slide Bearing Type

  • Mechanical joint rodless cylinder with slide bearing
  • Bore sizes: 16, 20, 25, 32, 40, 50, 63 (mm)
  • Strokes from 100mm through 2000mm depending upon bore size
  • With one or two stroke adjusters with or without shocks
  • Variety of switches and a variety of lead wire lengths

Configure your product

 
Bore Size
Port Thread
Piping
Stroke
  []
Stroke Adjusting Unit
Auto Switch
Lead Wire or Prewired Connector
Number