Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

Compact Cylinder with Linear Guide − MXZ

Our unique combination

  • Benefit from the dimensions of a compact cylinder and the high precision of a guided one
  • Stop, position or transfer lightweight workpieces – Ideal for applications where a short and precise stroke is needed
  • Mount it directly – Through head mounting.

And much more

  • Compact and space-saving
  • Bore sizes: Ø 12, Ø 16, Ø 20 and Ø 25
  • Strokes: 5 to 50 mm
  • Port location selectable.

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

MXZ12-20
Bore Size
Pilot Port Location
Stroke
Mounting Bolt
Auto Switch
Lead Wire or Prewired Connector
Number

Bore Size
12 mm
Stroke
20 mm
Lead Wire or Prewired Connector
0.5m (Or None in the Case of No Switch)
Number
2 pcs. (Or None in the Case of No Switch)
Mounting Bolt
w/o Mounting Bolt
Auto Switch
No Switch
Pilot Port Location
Front
Pritisak fluida
Air
Maksimalna temperatura medija pod pritiskom sa magnetom
60 ºC
Minimalna temperatura medija pod pritiskom sa magnetom
5 ºC
Maximum operating pressure
0.7 MPa
Minimum operating pressure
0.1 MPa
Proof pressure
1.05 MPa
Maksimalna temperatura okoline
60 ºC
Minimalna temperatura okoline
60 ºC
Pneumatic input connection
M3 x 0.5
Theoretical cylinder force, advance stroke (at 0.5 MPa)
57
Theoretical cylinder force, return stroke (at 0.5 MPa)
42
Maximum piston speed
500 mm/s
Type of cushioning
Rubber bumper
Minimum piston speed
50 mm/s
Lubrication
Non-lube
Number of pneumatic connections
2 pcs
Mode of operation
Double acting
Weight
0.132 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version