Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MXS, Air Slide Table, Cross Roller Guide

  • Air slide table
  • Bore size: 6, 8, 12, 16, 20, 25 (mm)
  • Strokes: 5mm to 150mm, depending upon bore size
  • With or without stroke adjuster with or without shock
  • Options: buffer, end lock, axial piping
  • Variety of switches with a variety of wire lead lengths

Configure your product

 
Bore Size
Port Thread
Stroke
Adjuster
Function
Auto Switch
Lead Wire or Prewired Connector
Number