Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MSQ*10~200, Rotary Table, Rack & Pinion, Basic & High Precision

  • Rack & Pinion style, rotary table-basic type
  • Seven bore sizes available
  • Direct load mounting possible
  • Adjustment from one direction
  • Auto switch capable

Configure your product

Looking for other product variations? Click here for free configuration.

Izaberite vrednosti iz padajućih lista i filtrirajte artikle koji sadrže te znakove u oznaci. Ovo nije tačna pretraga, molimo Vas da proverite "detalje o proizvodu" ili koristite funkciju "uporedi" za dodatne informacije o artiklu.

Pohranjene stavke mogu biti podložne promjenama bez prethodne najave.

Prikazivanje ? do ? od ? stavki
Prikaz 10 | 20 | 50 | 100
Details
Vaša pretraga nije dala rezultate

Looking for products typically on stock? Click here for standard stocked items.

MSQA50A
Clean Series
Model
Precision
Size
Suffix
Auto Switch
Lead Wire or Prewired Connector
Number
Thread Type

Suffix
A (Adjuster Bolt)
Lead Wire or Prewired Connector
0.5m [Or None in the Case of No Switch]
Number
2 pcs. [Or None in the Case of No Switch]
Precision
A (High Precision Type)
Size
50
Model
MSQ
Auto Switch
No Switch
Thread Type
M5 [10,20]; Rc 1/8 [30,50,70,100,200]
Clean Series
None
Pritisak fluida
Compressed air (non-lube)
Maksimalna temperatura medija pod pritiskom
60 °C
Minimalna temperatura medija pod pritiskom
0 °C
Maximum operating pressure
1.0 MPa
Minimum operating pressure
0.1 MPa
Maksimalna temperatura okoline
60 °C
Minimalna temperatura okoline
0 °C
Broj pneumatskih priključaka
4 pcs.
Pneumatic input connection
R 1/8
Način rada pogona
Double acting
Type of cushioning
Rubber bumper
-
0° to 190°
Weight
2.200 Kg
Eclass code
Eclass version
Unspsc number
Unspsc version