Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGZR, Double Power Cylinder, Rotating

  • Double power, rotating cylinder
  • Bore sizes (mm): 20, 25, 32, 40, 50, 63, 80
  • Standard strokes from 75 to 1000mm
  • Port thread types: PT, NPT, G
  • Optional coil scraper
  • Auto switch capable

Configure your product

 
Mounting
Bore Size
Port Thread
Coil Scraper
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number