Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGQL-XB10, Compact Guide Cylinder, Ball Bushing Bearing, Intermediate stroke with exclusive body

  • Compact guide cylinder
  • Ball bushing bearing
  • Bore sizes: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes from 11mm through 199mm depending upon bore size
  • Variety of switches and a variety of lead wire lengths.

Configure your product

 
Bore Size
Thread Type
Stroke
  []
Auto Switch
Lead Wire or Prewired Connector
Number