Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGPW (ø40 to ø63), Compact Guide Cylinder/Wide type

  • A wide guided cylinder specialised in the stability and moment of large work pieces.
  • Plate allowable rotation torque tripled (in comparison with the basic type) by doubling the guide pitch.
  • Non-rotating accuracy of the plate is improved (with respect to the basic type) due to the increase in the guide pitch.
  • Equivalent weight to the basic type, even though the volume is 170% more than the basic MGP.
  • 3 types of bearing can be selected: slide bearing, ball bushing and high precision ball bushing.

Configure your product

MGPW-
Bearing Type
Bore Size
Port Thread Type
Stroke
 
Auto Switch
Lead Wire Length
Number of Auto Switches