Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvoda

MGPW

MGPW
At SMC we are always innovating and our latest guided cylinder the MGPW is no exception. This new wide guided cylinder has been designed to handle large work pieces and has enhanced plate rotation torque that is three times larger than the standard MGP Series and has improved non-rotating accuracy of the plate. Although similar in weight to the MGP, the MGPW has 170% more volume by using anodised aluminium and optimising the dimensions of various components. Easy to set-up and mount, therefore reducing labour costs, the MGPW can be used with two colour D-M9*W indication solid state auto switches or alternative round auto switches which can be fitted directly onto the cylinder. Ideal for the transfer of large work pieces and those with eccentric loads, the MGPW has three types of bearing and mounting options as standard and can manage several applications, such as lifting and pushing.

Kategorije

Nisu pronađeni rezultati koji odgovaraju kriterijima pretrage