Izbor proizvoda
×

Idi na detalje
Kataloški broj

Moj nalog

×

Dobrodošli u SMC

Katalog proizvaoda

MGPM-XC92, Compact Guide Cylinder, Slide Bearing, Dust Resistant Cylinder

  • Compact guide cylinder
  • Bore size: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 (mm)
  • Strokes: 10mm and 200mm, depending upon bore size
  • Variety of switches with a variety of wire lead lengths

Configure your product

MGPM--XC92
Bore Size
Port Type
Stroke
 
Auto Switch
Lead Wire or Prewired Connector
Number
Special
Lube-retainers